Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black or grey colour RAL 7040 (C33), matte finish.
BMS.EH - BMS.A: glass-fibre reinforced polyamide based (PA) technopolymer actuator, black colour, matte finish.
Springs, screw and washer
Stainless steel.
Standard executions
The door lock consists of a spring with a retaining tooth and a fixing plate.
- BMS: snap lock and unlock.
BMS-100: Opening strength 100 N.
BMS-250: Opening strength 250 N.
- BMS.L: snap lock, manual release by means of a lever.
- BMS.EH: snap lock, manual release by means of hexagonal key 8 mm (not supplied), 90° rotation.
- BMS.A: snap lock, manual release by means of a two-wing key key in polyamide (PA) base technopolymer (included in the supply), 90° rotation.
Features and applications
BMS door lock (Elesa patent) allows the closing of swing doors quickly and easily.
For the installation of a door lock, use M4 TCEI screws (not included in the supply).
Under specific tests, the clamp tooth showed constant performances for more than 20.000 cycles.
Special execution on request
Door lock in white colour similar to RAL 9002.