San - Antimicrobial
Technopolymer
Material
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish. Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).
Boss-cap
AISI 304 stainless steel self-adhesive front plate adhesive suitable for contact with food (FDA CFR.21 and EU 10/2011).
Standard executions
AISI 304 stainless steel boss, H7 reamed hole.
H9 reamed hole for executions with keyway.
- VRTP-P+I-SST: with revolving handle type I.621+x-SST in polyamide based (PA) technopolymer, certified in compliance with FDA.
- VRTP-P+IR-SST: with fold-away handle type IR.620 in polyamide based (PA) technopolymer, certified in compliance with FDA. AISI 304 stainless steel pin, bushing and internal components, AISI 316L stainless steel support.
- K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:
79111-R-K VRTP.80-P+I-SST-8-K
Features and applications
The solid rim of the handwheel allows the easy cleaning thanks to the absence of rear recesses. For this reason, being the technopolymer polypropylene based and the metal components in AISI 304 stainless steel, this version of VRTP. handwheel is designed for applications in food, pharmaceutical and medical fields.