SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Technopolymer base, steel stem
Base
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Articulated stem
Threaded zinc-plated steel with regulation hexagon.
Standard executions
- LS.A: without no-slip disk.
- LS.A-AS: with NBR rubber no-slip disk, hardness 70 Shore A, supplied assembled to the base.
Features
The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).
Order information
The levelling elements are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.
To order bases and stems separately, see:
- the codes of the Bases
- the codes of the Stems.