GN 1582 Hygienic Design retained screws

with low profile head, AISI 316L stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Specification

Main specifications

Identification no.

No. 1: Without additional lock washer

AISI 316L stainless steel

  • Matte finish (Ra < 0.8 µm)     MT
  • Polished finish (Ra < 0.8 µm)     PL

Packing ring

  • H-NBR H

Temperature resistant -25 °C to +150 °C

  • EPDM E

Temperature resistant -40 °C to +120 °C

  • FKM F

Temperature resistant -5 °C to +200 °C

  • Blue
  • Hardness 85±5 Shore A
  • FDA compliant
General information

Features and applications

Retained screws GN 1582 with low-profile head are certified according to EHEDG guidelines and therefore ideal for use in hygienic areas. Due to the d4 recessed stud, they are easily secured against loss, such as in a cover. Thus the „captivity of the mounting element“ according to the Machinery Directive 2006 / 42 / EG is given.

When using, instead of a typical tapped and bore hole, it is necessary to provide tapped bores with a thread d1 on each of the two elements to be assembled. Additionally, a clearance bore of d5 on one or both sides must be cut. Depending on the design and required clamping length a1 ... a3 of the component being attached, there are a number of assembly options as shown above. Alternatively, securing can also be achieved by an additional lock washer mounted on the thin shank d4.

GN 1582-MT-F - matte finish, FKM packing ring
Accessory

Accessory

Sealing Rings GN 7600

On request

On request

  • Screws with additional lock washer

(Identification no. 2)

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT