with low profile head, AISI 316L stainless steel
Main specifications
Identification no.
No. 1: Without additional lock washer
AISI 316L stainless steel
- Matte finish (Ra < 0.8 µm) MT
- Polished finish (Ra < 0.8 µm) PL
Packing ring
- H-NBR H
Temperature resistant -25 °C to +150 °C
- EPDM E
Temperature resistant -40 °C to +120 °C
- FKM F
Temperature resistant -5 °C to +200 °C
- Blue
- Hardness 85±5 Shore A
- FDA compliant
Features and applications
Retained screws GN 1582 with low-profile head are certified according to EHEDG guidelines and therefore ideal for use in hygienic areas. Due to the d4 recessed stud, they are easily secured against loss, such as in a cover. Thus the „captivity of the mounting element“ according to the Machinery Directive 2006 / 42 / EG is given.
When using, instead of a typical tapped and bore hole, it is necessary to provide tapped bores with a thread d1 on each of the two elements to be assembled. Additionally, a clearance bore of d5 on one or both sides must be cut. Depending on the design and required clamping length a1 ... a3 of the component being attached, there are a number of assembly options as shown above. Alternatively, securing can also be achieved by an additional lock washer mounted on the thin shank d4.

Accessory
Sealing Rings GN 7600
On request
- Screws with additional lock washer
(Identification no. 2)