TCC-TS-PR Connecting clamps with connector for profiles

Technopolymer and aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 (C9) black colour or grey RAL 7040 (C33) colour, matte finish. Supplied assembled.

The handle shank connection to the tube avoids tube rotation.

Tube

Anodised aluminium, natural colour.

Connecting clamp

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 (C9) black colour or grey RAL 7040 (C33) colour, matte finish.

Cylindrical-head screw with hexagon socket in AISI 304 stainless steel with anti-seizure treatment.

Self-locking nuts in AISI 304 stainless steel. Supplied assembled.

Standard executions

Pass-through holes for cylindrical-head screws with hexagon socket.

  • TCC-TS-PR-1: one connecting clamp.
  • TCC-TS-PR-2: two connecting clamps.
General information

Features and applications

The clamps enable various types of assembly (see examples).

TCC-TS-PR-2 - Two connecting clamps 

Technical data

Pull-out and rotational resistance: the F1 and M1 values shown in the table were measured using special dynamometer apparatus by tightening the screws to the recommended torque "C#" under the test conditions shown and at room temperature.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.