San - Antimicrobial
Technopolymer and aluminium
Handle shanks
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 (C9) black colour or grey RAL 7040 (C33) colour, matte finish. Supplied assembled.
The handle shank connection to the tube avoids tube rotation.
Tube
Anodised aluminium, natural colour.
Connecting clamp
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 (C9) black colour or grey RAL 7040 (C33) colour, matte finish.
Cylindrical-head screw with hexagon socket in AISI 304 stainless steel with anti-seizure treatment.
Self-locking nuts in AISI 304 stainless steel. Supplied assembled.
Standard executions
Pass-through holes for cylindrical-head screws with hexagon socket.
- TCC-TS-PR-1: one connecting clamp.
- TCC-TS-PR-2: two connecting clamps.
Features and applications
The clamps enable various types of assembly (see examples).
Technical data
Pull-out and rotational resistance: the F1 and M1 values shown in the table were measured using special dynamometer apparatus by tightening the screws to the recommended torque "C#" under the test conditions shown and at room temperature.