SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
for screw mounting, aluminium
Sensitivity
- 6: movement of the bubble by 2 mm for an inclination of the body of 6 angle minutes with respect to the horizontal surface.
- 50: movement of the bubble by 2 mm for an inclination of the body of 50 angle minutes with respect to the horizontal surface.
Types
- Type AV: aligned, mounting from the front side (not adjustable)
- Type JV: adjustable, mounting from the front side
Housing
Aluminium
anodized, natural colour AN
anodized, black ANB
Spirit level element
Glass body
Contrast fluid
green-transparent G
Casting compound
mineral-based
Features and applications
BEL-RB bull's eye levels are used to control the horizontal positioning of jigs, machines, devices, equipment and instruments.
The spirit levels of type AV are aligned in relation to the reference surface so that the bubbles are centred in the middle of the marking lines once the horizontal position of the contact surface is reached.
The spirit levels of type JV are aligned using the fastening holes that are offset by 120°.
The adjustment pin in the lower part allows the adjustment of the bubbles acting as a fulcrum point. With careful tightening, it is possible to achieve an alignment that places the bubbles between the middle marking lines.
On request
- Filling, colourless-transparent
- Other sensitivities