BEL-RB Level bubbles Ganter Norm GN 2276

for screw mounting, aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Sensitivity

  • 6: movement of the bubble by 2 mm for an inclination of the body of 6 angle minutes with respect to the horizontal surface.
  • 50: movement of the bubble by 2 mm for an inclination of the body of 50 angle minutes with respect to the horizontal surface.

Types

  • Type AV: aligned, mounting from the front side (not adjustable)
  • Type JV: adjustable, mounting from the front side

Housing

Aluminium

anodized, natural colour     AN

anodized, black     ANB

Spirit level element

Glass body

Contrast fluid

green-transparent     G

Casting compound

mineral-based

See Bull's eye levels and screw-on levels technical data.

General information

Features and applications

BEL-RB bull's eye levels are used to control the horizontal positioning of jigs, machines, devices, equipment and instruments.

The spirit levels of type AV are aligned in relation to the reference surface so that the bubbles are centred in the middle of the marking lines once the horizontal position of the contact surface is reached.

The spirit levels of type JV are aligned using the fastening holes that are offset by 120°.

The adjustment pin in the lower part allows the adjustment of the bubbles acting as a fulcrum point. With careful tightening, it is possible to achieve an alignment that places the bubbles between the middle marking lines.

BEL-RB-AV - aligned, mounting from the front side (not adjustable) 
On request

On request

  • Filling, colourless-transparent
  • Other sensitivities
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT