San - Antimicrobial
With flange, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- CT-FG-B: brass boss, threaded blind hole.
- CT-FG-p: zinc-plated steel threaded stud, chamfered flat end according to UNI 947 : ISO 4753 (see Technical data).
- CT-FG-SST-p: AISI 304 stainless steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical data).
Features and applications
These wing knobs allow high tightening torque values.
The flange allows for a more secure grip, while the elongated hub increases the distance from the fixing surface.