SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
AISI 316L stainless steel

Types
- Type O: neutral
- Type E: with DIN fill symbol
- Type A: with DIN drain symbol
Identification no.
- No. 1: Without vent drilling
Stainless steel AISI 316L
Precision turned, plain finish
Ring
Fluoro-elastomer (FPM / FKM)
- Brown
- Temperature resistant up to 180 °C
Features and applications
Stainless steel threaded plugs GN 742.5 can be used in particularly aggressive environments thanks to the material used.
The seal is embedded in a radial recess and thus cannot be lost, squeezed out or overloaded during tightening.
The outer diameter d1 of the stainless steel threaded plugs GN 742.5 is matched to screw-in holes for pipe fittings according to DIN 3852.
On request
- Other thread sizes
- With dipstick
- With acrylonitrile butadiene rubber (NBR) seal GN 741.5