Diameter 18mm, with or without support, rubber
Material
Vacuum cup in oil-proof rubber (NBR), natural rubber (NR), natural yellow rubber (NG), or silicone rubber (VMQ).
Nickel-plated brass support.
Standard executions
- VVA-18-A: oil-proof rubber, without support.
- VVA-18-N: natural rubber, without support.
- VVA-18-NG: natural yellow rubber, without support.
- VVA-18-S: silicone rubber, without support.
- VVA-18-T-A: oil-proof rubber, with support.
- VVA-18-T-N: natural rubber, with support.
- VVA-18-T-NG: natural yellow rubber, with support.
- VVA-18-T-S: silicone rubber, with support.
Features and applications
They are specifically intended for the packaging sector, where there is a need to handle lightweight, thin objects. Particularly in plastic film packaging and for opening bags. The flexible lip allows the vacuum cup to adapt to various types of packaged products, including fragile ones. The grooves on the vacuum cup’s contact surface ensure a more effective grip on the product to be handled; in particular, they allow even distribution of the vacuum on the surface of the product, preventing the packaging sheet or bag from being sucked into the vacuum cup.
They are also used in the paper converting industry, for handling sheets of paper.