LM-AC Levelling feet Ganter Norm GN 343.1 ; GN 343.2

With bearing protection, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Polished zinc-plated steel base and joint with hole or threaded stem and nut.

  • LM-AC (d): with threaded blind bore.
  • LM-AC (d - l): with threaded stem.

Bearing protection

Acetal resin based (POM) technopolymer, white colour.

General information

Features

The resistance of the levelling element to a static load is obviously limited by the load capacity of the stem.

The static load values in the table below refer to the resistance to a load applied on the axis of the levelling foot.

Under common working conditions, side or angular loading increases the stress on the stem and reduces its load capacity.

To increase the applicable load you can use the ball joint with threaded hole by inserting a steel threaded bar of higher resistance class. We recommend to insert a pressure pad between the end of the bar and the bottom of the threaded hole to reduce loading on the threading.

Other executions

Special executions on request

Conductive material bearing protection.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT