MAK Bridge handles

Suitable for 19" rack applications, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 7031 grey colour, matte finish.

Standard executions

  • MAK: brass bushings, threaded blind holes for M5 screws, back mounting.
  • MAK-FM: brass bushings with pass-through holes for M5 cylindrical-head screws with hexagon socket, front mounting.
General information

Features and applications

Suitable for 19" rack applications and instrumentation in general.

Column U in the table lists the front panel height units: 1U = 44.45 mm (1 6/8") for the correct selection of handles.

Technical data

Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT