SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Hexagon socket head, steel or stainless steel
Standard executions
Black-oxide steel body, hardened steel ball
- GN 815.1-ST: stainless steel normal end-force spring.
- GN 815.1-STS: steel spring with heavy end-force.
AISI 303 stainless steel body, hardened AISI 420C stainless steel ball :
- GN 815.1-NI: stainless steel normal end-force spring.
- GN 815.1-NIS: Stainless steel heavy end-force spring.
Features and applications
GN 815.1 plungers are used as stops or push elements.
The collar provides an indication of the mounting position.