TLWS Toggle latches

with safety stop, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Material: zinc-plated steel, AISI 301 stainless steel spring:

  • TLWS-EG: with eyelet-shaped pulling hook and matching part.
  • TLWS-ET: with T-shaped pulling hook and matching part.

Material: body, tie rod and matching part in AISI 304 stainless steel, pins in AISI 303 stainless steel, AISI 301 stainless steel spring:

  • TLWS-EGX: with eyelet-shaped pulling hook and matching part.
  • TLWS-ETX: with T-shaped pulling hook and matching part.
General information

Features and applications

The TLWS hook clamps with safety stop are particularly indicated for use on machines or applications in the presence of intense stresses or vibrations, in which it is necessary to ensure a tight seal against accidental opening.

A safety spring snaps into the body of the base, preventing it from being released involuntarily, or dislodged by vibrations, from the clamped position.

The position of the pulling hook can be adjusted in length according to the specific applications and for fine adjustment.

TLWS-EG - With eyelet-shaped pulling hook and matching part, steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.