GN 228 Spoked handwheels

Pressed steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Pressed steel, epoxy resin coating, black colour

RAL 9005, matte finish.

Standard executions

Turned and welded steel hub.

  • GN 228-B: H9 reamed hole.
  • GN 228-V: H11 square hole.
  • GN 228-K: H9 reamed hole with keyway according to DIN 6885/1 tolerance P9.
General information

Features and applications

GN 228 spoked handwheels are robust and resistant to knocks and blows.

The dimensions of the hub l1 and the diameter d3 correspond to those of the handwheel DIN 950.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.