RH-FG16-00 Tubular Handles

Stainless steel or Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • RH-FG16-00.200.36: Side mounts in AISI 316 stainless steel, semi-matte sandblasted and polished surface obtained electrolytically. AISI 304 stainless steel tube, sandblasted and semi-matte surface obtained by electropolishing.
  • RH-FG16-00.180.84: glass-fibre reinforced polyamide based (PA) technopolymer handle shanks. Polyvinylchloride (PVC) tube, black colour.

IP protection

IP 65 protection class, according to EN 60529.

General information

Features and applications

RH-FG16 handles perfectly combine ergonomics and functionality.

They can be combined with handles with electrical switch RH-FG16.84 (FG16-00.84) e RH-FG16.36 (FG16-00.36).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.