San - Antimicrobial
PMC Spacer plates for hinges
Zinc alloy
Material
Die cast zinc alloy, epoxy resin coating, black colour, matte finish.
Features and applications
The PMC plates allow different hinges to be fitted on the same door/jamb.
For example, it is possible to use a CFVT detent hinge with a CFSW hinge with built-in safety switch to create a door that remains open in certain positions and has a safety function in case of accidental opening (see Fig. 1).
Assembly instructions
Fit the plate between the hinge and the door/jamb, pressing down so that the centring devices on the plate fit together with the hinge itself (see Fig. 2).
During assembly make sure that the hinges are positioned along the same axis.
To determine which plate and hinges to use, consult the "Table of possible combinations".
Check the correct functioning of the hinges for your intended use.