CS. Lever latches with lock key

Zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Stator

Brass-plated zinc alloy.

Rotor

Zinc-plated zinc-alloy.

Front plate

Stainless steel.

Nut

M19x1 in brass.

Flat spring washer

Zinc-plated steel (only for l1=13 and 16 mm),

Internal toothed washer

Zinc-plated steel.

Closing lever

Zinc-plated steel, thickness 2.5 mm.

Assembly by means of hexagon nut M6x0.75 for l1=13, 16 and 18 mm, assembly with screw M5x5 for l1=20 mm or with screw M5x8 for l1=25 and 30 mm.

Two keys

Nickel-plated brass, removable in two positions at 180°.

Rotation

180°.

Standard executions

  • CS.: lock with 400 different combinations. Each lock has a couple of keys with different combination.
  • CSU.: lock with one combination. All locks have the same combination and can be opened with the same key.
CS. - Lever latches 
Other executions

Special executions and accessories

  • Closing levers in other dimensions.
  • Brass threaded extension for prolonged positioning of the lever, only for stator lengths l1 = 25 and 30 mm (code 421137 C.PQ M5/58).
CS. - Lever latches 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT