SELF-SANITISATION AGAINST BACTERIA AND FUNGI
CLC. Latches for cabinets
with handle for rod controls, technopolymer and zinc alloy
Handle
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Base
Nickel-plated zamac.
Packing ring
Silicon directly applied under the handle base.
Handle pin
Chrome-plated zinc alloy with NBR synthetic rubber O-ring.
Rod control
Chrome-plated zinc alloy.
Standard execution
European style stator.
- CLCU-EU: lock with one combination. All locks have a couple of keys in nickel-plated brass and the same combination which can be opened with the same key removable at 180°.
Index to add to the above mentioned execution:
- IP: executions with protection plug and packing ring with IP 65 protection class, according to EN 60529, with two zinc-plated setting screws, supplied.
Accessories on request
- One pair of black technopolymer rod guides.
- One pair of flat galvanised steel rods.
- One pair of zinc-alloy connecting bars.