MTA. Latch clamps

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

C10 zinc-plated steel.

Rivets

Zinc-plated steel.

Pulling pin and hook

Zinc-plated steel.

Handle

Polyurethane, red colour.

Standard executions

  • MTA-T: with pulling pin.
  • MTA-TF: with pulling hook.
General information

Features and applications

All articulated joints are lubricated with special grease.

MTA. clamps ensure tight closing of any cover.

The position of the pulling hook (MTA-TF) can be adjusted according to specific applications.

MTA-TF - With pulling hook
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT