CFDX-G Hinges for narrow jamb

Mounting on glass or panels, SUPER-technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Rotating pin

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer.

Step washers

NBR rubber, 70 Shore A hardness (included in the supply). Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

Flat washers

A4 UNI 6593-MT stainless steel (included in the supply).

Standard executions

For mounting with flush door and jamb (Fig. 1).

  • CFDX-G-C-B: stainless steel nuts with a threaded hole in the narrow body (jamb); brass bushings with a blind threaded hole in the wide body (door).
  • CFDX-G-C-p: stainless steel threaded studs on the narrow body (jamb), brass bushings with blind threaded holes on the wide body (door).
  • CFDX-G-C-SH: pass-through-holes with housing for countersunk-head screws on the narrow body (jamb), brass bushings with blind threaded holes on the wide body (door).

For mounting with the door (max. thickness = 5 mm) flush against the jamb (Fig. 2).

  • CFDX-G-R-B: stainless steel nuts with a threaded hole in the narrow body (jamb); brass bushings with a blind threaded hole in the wide body (door).
  • CFDX-G-R-p: stainless steel threaded studs on the narrow body (jamb), brass bushings with blind threaded holes on the wide body (door).
  • CFDX-G-R-SH: pass-through-holes with housing for countersunk-head screws on the narrow body (jamb), brass bushings with blind threaded holes on the wide body (door).
General information

Features and applications

The hinge (registered design) is made up of two bodies of different sizes (one wide and one narrow) for use, for example, on structures with a narrow jamb. The type of mounting makes tampering by third parties difficult. SH versions are supplied disassembled to facilitate mounting.

Rotation angle (approximate value)

Max 195° (-5° and 190° being 0° the condition where the two interconnected surfaces are on the same plane). Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

Test for

resistance

Axial StressRadial Stress90° Angled Stress
__logo__CFDX_AXIAL__
__logo__CFDX_RADIAL__
__logo__CFDX_90__
Description

Maximum working load
Ea [N]

Breaking load
Ra [N]
Maximum working load
Er [N]
Breaking load
Rr [N]
Maximum working load
E90 [N]
Breaking load
R90 [N]
CFDX-G-C.40-B-M5488254139716133471361
CFDX-G-C.40-p-M5x14.5455256936216794501458

CFDX-G-C.40-SH.5

455282245517134921377

CFDX-G-C.50-B-M6

90925671051203412112161
CFDX-G-C.50-p-M6x14.553423301247219414152365
CFDX-G-C.50-SH.692127951238281812992899
CFDX-G-C.60-B-M682035851152200416762481
CFDX-G-C.60-p-M6x14.579831061064190417472510
CFDX-G-C.60-SH.6107235601092332618774587

Test for

resistance

Axial StressRadial Stress90° Angled Stress
__logo__CFDX_AXIAL__
__logo__CFDX_RADIAL__
__logo__CFDX_90__
Description

Maximum working load
Ea [N]

Breaking load
Ra [N]
Maximum working load
Er [N]
Breaking load
Rr [N]
Maximum working load
E90 [N]
Breaking load
R90 [N]
CFDX-G-R.40-B-M5509276049614795551437
CFDX-G-R.40-p-M5x14.5491284554115926141382

CFDX-G-R.40-SH.5

498303753715626081434

CFDX-G-R.50-B-M6

85335501186154017842430
CFDX-G-R.50-p-M6x14.560629381393262516752732
CFDX-G-R.50-SH.678829891235329914753210
CFDX-G-R.60-B-M696532451166225814462377
CFDX-G-R.60-p-M6x14.578631501138202815432631
CFDX-G-R.60-SH.6118735631104337415694784
Instructions for use

Assembly instructions

For mounting on glass or panels:

  • Drill a hole Ø 10.5 0.2 in the glass or in the panel (min. thickness 4 mm).
  • Place the hinge at the front centring the matching part (d1) in the hole.
  • On the opposite side, insert the step washers and flat washers, and secure with screws (not included).

For version SH:

  • Assemble the narrow side to the jamb side and the wide side to the door side.
  • Insert the rotating pin from the side where the diametric enlargement is not present until it locks in the hinge body.
CFDX-G-R-SH - For non-flush door and jamb, bushings with threaded hole and holes for countersunk-head screws 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT