San - Antimicrobial
MTP-SST Heavy-duty latch clamps
Stainless steel
Material
AISI 304 stainless steel.
Pin
AISI 303 stainless steel.
Pulling hook
AISI 304 stainless steel.
Oscillating pin and nuts
AISI 303 stainless steel.
Features and applications
All articulated joints are lubricated with special grease.
MTP. clamps ensure tight closing of any cover; they are suitable for use with high resistant torque thanks to high mechanical resistance of materials.
The position of the pulling hook can be adjusted in length according to the specific applications.