SELF-SANITISATION AGAINST BACTERIA AND FUNGI
RE.G2 Elastic rubber wheels
Aluminium centre body
Covering
Elastic rubber, hardness 70 Shore A
Wheel centre body
Pressure die-cast aluminium.
Rolling action
Hub with ball bearings. Ideal solution for heavy loads and continuous moving.
Applications
Wear and tearing resistance.For selection parameters see Technical data.
RE.G2 wheels are also supplied with steel sheet bracket for medium-heavy loads RE.G2-H.
Environmental conditions
Suitable for use in humid environments and in the presence of medium-aggressive chemical environments; use in environments with the presence of organic, chlorinated solvents, hydrocarbons and mineral oils is not recommended.
Rolling resistance - force / load applied
For each load and diameter, the table indicates the force (in N) needed to push or pull a single wheel at a constant speed of 4 km/h on smooth ground.
For manual handling of a 4-wheel trolley, it is recommended to choose diameters with values below 50 N; for frequent handling, choose values below 30 N.
| Traction force or thrust for wheel movement [N] | ||||||
|---|---|---|---|---|---|---|
| Load [N] | ||||||
| 1000 | 2000 | 3000 | 4000 | 5000 | ||
| D[mm] | 100 | 30 | - | - | - | - |
| 125 | 22 | 40 | - | - | - | |
| 160 | 18 | 35 | 50 | - | - | |
| 200 | 10 | 24 | 50 | 65 | 90 | |
Mechanical moving with towing devices
For mechanical towing, please see the technical specifications to determine the capacity variation.
Temperature
If operating temperatures in an application differ from the standard range of values, please see the technical specifications to determine the capacity variation.