CE.93457 DD52R-FR-00.020-D-C3 F.3/4"-SST

This product is also available in other variants. See all
Prodotti con inserti metallici o integrali in acciaio inossidabile
 
Prodotti con inserti metallici o integrali in acciaio inossidabile
Code
CE.93457
Description
DD52R-FR-00.020-D-C3 F.20-SST
Weight (in g)
125
Max. speed (rpm)
1250
Pitch
2.0
Display position
FR - Front, flip numerator
Increasing numbering
D - Clockwise
Reading of the counter after one revolution
Stainless steel boss
Yes
Colour
C3 - RAL 7035
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.