GCA-4 Roller central guides

Technopolymer, aluminium, stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Profile

Anodised aluminium, natural colour, matte finish.

Pins support

Acetal resin based (POM) technopolymer, white colour.

Pins

AISI 304 stainless steel.

Rollers

Polyethylene based (PE) technopolymer, grey colour.

Standard executions

  • GCA-4-RS: with shaped rollers, spherical contact.
  • GCA-4-RC: with cylindrical rollers.
  • GCA-4-RT: with shaped rollers, cylindrical contact.
General information

Features and applications

GCA-4 central guides are self-supporting structures for the side guide of products with important vertical dimensions on conveyor belts (Fig.1).

Depending on the product to transport, it is recommended to use:

  • GCA-4-RS: for the guide of products in cans or in plastic containers;
  • GCA-4-RC: for the guide of cardboard products, for a greater fluency;
  • GCA-4-RT: for the guide of glass products, in case of accidental breakage they facilitate the expulsion of debris.

Supplied assembled in bars of 1440 or 3000 mm length.

GCA-4-RC - Cylindrical rollers 
Other executions

Special executions on request

  • Central guides with rollers in different colours.
  • Central guides with pins in acetal resin based (POM) technopolymer.
Accessories

Accessories on request

  • BDG: zinc-plated steel connecting bar for guides.
  • TGL: closing cap for guides.
  • PGC-4: separation block for central guide.
  • MPG-V: zinc-plated steel hammer head screw.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.