GN 306 Adjustable handles

with clamping ends, zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Lever body

Die-cast zinc alloy with epoxy resin coating, RAL 9005 black colour, matte finish.

Standard executions

Black-oxide steel clamping element and retaining screw. Steel return spring.

Retaining screw with six-lobed socket to fit TORX®* (see communication attached).

  • GN 306-MS: brass pad.
  • GN 306-KU: acetal resin based (POM) technopolymer pad, natural colour.
  • GN 306-DZ: pad with hardened oval end.
  • GN 306-ZK: pad with spherical end.
  • GN 306-KD: pad with spherical end and thrust pad (supplied not assembled) made out of acetal based (POM) technopolymer, black colour, matte finish.
General information

Features and applications

Particularly suitable when the lever turning angle is limited owing to lack of space.

Pad made out of brass (GN 306-MS) or of acetal based technopolymer (GN 306-KU) to avoid damage to the contact surface.

Pad with oval end (GN 306-DZ) for applications requiring a point of contact.

Spherical end and thrust pad made out of technopolymer (GN 306-KD) useful with irregular or non-parallel surfaces to perform clamping without transmitting the rotation onto the clamping surface.

Other executions

Special executions on request

  • Lever body in different colours.
  • Stainless steel clamping element.
  • Straight lever body like GN 302.
Instructions of use

Instructions of use

For clamping, lift the lever to disengage the clamping device teeth and bring it back to start position. By releasing the lever, the return spring automatically engages the teeth.

If the lever cannot make a 360° rotation, the clamping element can be easily screwed by means of the six-lobed socket front head screw (after having disengaged the lever).

* Registered trademark by TEXTRON INC.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT