SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Toggle and fastening clamps
In our catalogue you will find a wide range of toggle and fastening clamps that have been positively tested for over 20,000,000 cycles. You can rely on Elesa to provide the high-quality components your machinery deserves, whether that is toggle-joint mechanisms, fastening clamps, heavy duty toggle clamps, and even toggle clamp accessories. We design our toggle clamps and toggle latches to be safe and easy to use to provide ultimate peace of mind.
Horizontal toggle clamps
Elesa horizontal clamping tools with toggle mechanism are perfect for applications that require high clamping forces and repetitive movements. We use top quality steel that ensures swift and safe locking when the handle is pulled down and parallel with the base. The use of steel means the clamps are suitable for applications on moulds for plastic materials and rotational moulding. Our range features a red polyurethane handle that provides chemical resistance and excellent grip for the user. Elesa horizontal clamping tools are available with a folded base, straight base or with an anti-release lever.
 
Vertical toggle clamps
Similar to our horizontal range, our vertical toggle clamps are also ideal for repetitive holding. The difference is that the vertical clamp is locked when the lever is up—perpendicular to the base—and open when it is horizontal. This range also features a red polyurethane handle that ensures chemical resistance and excellent grip for the user. Our long-lasting toggle catch clamps are perfect for applications in welding and carpentry.
 
Push pull toggle clamps
Our range of push-pull clamps are made from quality galvanised steel. They are perfect for situations that require high clamping forces and repetitive movements. These versatile push pull clamps allow the user to manually apply pressure by pushing, and quickly release by pulling. They can be secured to your application using a mounting bracket.
 
Latch clamps
Elesa latch clamps are ideal for use against strong stresses and vibrations, as this heavy series is capable of applying high forces to avoid accidental opening. These steel locking bolts can be operated one-handed. For ultimate peace of mind, many of our heavy duty toggle clamps are furnished with a stop or safety device.
 
Reverse clamps
In our range of clamps for rotational moulds, you will find a selection of steel components that can withstand high temperatures and chemical erosion. In rotational moulding of plastic, safe and quick tightening is required. Our reverse clamps will facilitate a secure and efficient process.
 
Pneumatic toggle and fastening clamps
Elesa pneumatic clamps are produced using quality steel that combines high clamping steel with a reduced size and weight, resulting in a component that is reliable and easy to use.
Within our range of pneumatic toggle clamps are misati clamps which are especially designed for simple assembly.
 
Accessories
Not content with providing the finest toggle and fastening clamps, Elesa also offer a range of accessories including clamping bolts and bolt caps.
 
			         
				 
			
 
							 
					 
					 
			 
					
				 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
						
					 
						
					 
					
				 
						
					 
						
					 
						
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
	 
				 
					 
					 
				 
				
		 
				
		 
				
		