San - Antimicrobial
MOAS. Horizontal toggle clamps
with folded base and anti-release lever, steel or stainless steel
Standard executions
With open clamping lever and two folded washers:
- MOAS-ML: zinc-plated steel body and rivets.
- MOAS-MLX: AISI 304 stainless steel body and rivets.
With solid clamping lever and retainer for welding:
- MOAS-OL: zinc-plated steel body and rivets.
- MOAS-OLX: AISI 304 stainless steel body and rivets.
Support bushings
Hardened and ground steel (for sizes ≥355).
Handle
Polyurethane, red colour.
Clamping bolt (to be ordered separately)
Features and applications
Anti-release lever to prevent accidental opening in the presence of strong vibrations.
The operator's fingers cannot be hit by the lever while opening.
During clamping, the lever is controlled to prevent impact on functioning due to side thrust.