MVB.L Reinforced vertical toggle clamps

with straight base, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Phosphated steel.

Rotating pins

Ground, phosphated and hardened steel.

Support bushings

Ground, phosphated and hardened steel.

Adjusting screw and nut

Zinc-plated steel.

Handle

Polyurethane, red colour.

Standard executions

  • MVB.LLB: with open clamping lever and two folded washers.
  • MVB.LLF: with solid clamping lever.

Clamping bolt

To be ordered separately.

General information

Features and applications

All articulated joints are lubricated with special grease.

During clamping, the lever is controlled to prevent impact on functioning due to side thrust.

High-quality materials make Long Life series toggle clamps suitable for medium to heavy loads on welding jigs, carpentry works, moulds and in general whenever high clamping torque and repetitive movements are required.

Certified for 1.000.000 cycles.

MVB.L - Renforced vertical toggle clamps 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Speedyblock

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.