San - Antimicrobial
MPB. Heavy-duty vertical toggle clamps
Steel
Material
Phosphated weldable steel.
Rotating pins and seeger rings
Ground and hardened steel.
Support bushings
Ground and hardened steel.
Handle
Polyurethane, red colour.
Features and applications
MPB. vertical toggle clamps are usually used for applications requiring high clamping force. Easy disassembly allows to re-machine single elements according to application needs.