SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MSM-LA Sensor holders
Ganter Norm GN 479Stainless steel
Material
Sandblasted AISI 304 stainless steel, matte finish.
Features and applications
In MSM-LA-30 sensor holders, the cross-shaped hole provides a more precise regulation for fixing to connecting clamps MSM-F and it also allows the use of two clamping screws.