San - Antimicrobial
MSM-B Base for connecting clamps
Ganter Norm GN 473Aluminium
Material
Aluminium.
Clamping screws
AISI 304 stainless steel with hexagon socket.
Standard executions
- MSM-B-ANB: anodised aluminium, black colour.
- MSM-B-MT: natural aluminium, matte finish.
Key to table dimensions
d = hole diameter for shaft tolerance h11.
d1= holes for clamping screws with threading as indicated in the table.
d2= clamping screws which can be replaced with clamping kit type GN 511.
f = fixing holes centre distance: it allows matching and fixing to magnetic bases MSM-RM.