SELF-SANITISATION AGAINST BACTERIA AND FUNGI
MDA-L Latches with adjustable lever
Ganter Norm GN 116.1Technopolymer knob
Knob
Glass-fibre reinforced polyamide based (PA) technopolymer, colour black, matte finish.
Closing cap
Glass-fibre reinforced polyamide-based (PA) technopolymer, light grey colour, press-fit assembly.
Threaded body
Die cast zinc alloy, epoxy resin coating, RAL 9005 black colour, matte finish.
Threaded stud and closing lever
Zinc-plated steel.
Packing ring
Perburan (NBR).
Spring
Stainless steel.
Locking nut
Zinc-plated steel.
Functioning
Close the door and move the lever to the closed position by rotating the knob by 90°.
By a further turn of the knob, an internal device with screw and nut screw axially moves the lever until it reaches the optimal position of closure.
The spring keeps the pressure required to drive the lever.
The latch is inserted into the mounting hole of the door from the lever side and the locking takes place by inserting the locking nut.