VCK. Cam latches

with duroplast lobe knob, steel or stainless steel cam

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Knob

Phenolic based (PF) Duroplast, black colour, glossy finish.

Standard executions

  • VCK (for doors with thickness S > 5 mm):
  • plain stud in zinc-plated steel;
  • helical latch cam in sintered and vaporized steel with hole for pinning;
  • spring dowel pin Ø 3x20 mm in black-oxide steel;
  • latch spring to compensate door thickness in zinc-plated steel;
  • opening to the right side (D) or left side (S).
  • VCK+G (for doors with thickness S > 5 mm): as per VCK but with the interposition of guide bush and nut (except type with L = 24 mm), in nickel-plated brass and flat spring washer in zinc-plated steel.
  • opening to the right side (D) or left side (S).
  • VCK-SST: (for doors with thickness S > 5 mm):
  • plain stud in AISI 303 stainless steel;
  • helical latch cam in AISI 316 L sintered stainless steel with hole for pinning;
  • spring dowel pin Ø 3x20 mm in AISI 303 stainless steel;
  • latch spring to compensate door thickness in AISI 302 stainless steel;
  • opening to the right side (D) or left side (S).
  • VCK+G-SST (for doors with thickness S ≤ 5 mm): as per VCK-SST but with the interposition of guide bush, nut and DIN 6798 flat spring washer in AISI 303 stainless steel.
  • opening to the right side (D) or left side (S).
VCK. - Cam latches 
Accessories

Accessories on request  (to be ordered separately)

Kit guide bush and nut (see table with codes and descriptions).

VCK. - Cam latches 
CodeDescriptionKit guide, nut for
15201GG-VCKVCK.
15211GG-VCK-SSTVCK-SST
Instructions of use

Assembly instructions

  • Select the knob with stud length (l) according to the conditions reported in the here-under table.
  • Drill a cylindrical assembly hole in the door according to the conditions reported in the table.
  • Drill a hole in the stud for pinning at a distance "f" from the knob according to the conditions reported in the table.
  • Fit the stud in the hole on the door and assemble the other components.

VCK. latches are supplied not assembled.

VCK. - Cam latches 
Thickness of the door / ledgeExecutionsLength of the stud (l)Mounting holeHole distance for pinning
S ≤ 5S+b ≤ 9VCK.
VCK-SST
24Ø12 H9f=S+b+8.5
b > 5
S ≤ 5S+b ≤ 31VCK+G
VCK+G-SST
46Ø16 H9f=S+b+11
b > 22.5-S
S+b ≤ 3954
b > 27.5-S
S+b ≤ 4964
b > 29.5-S
S > 5S+b ≤ 31VCK.
VCK-SST
46Ø12 H9f=S+b+8.5
b > 11
S+b ≤ 3954
b > 16
S+b ≤ 4964
b > 18
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT