CLC. Latches for cabinets

with handle for rod controls, technopolymer and zinc alloy

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Base

Nickel-plated zamac.

Packing ring

Silicon directly applied under the handle base.

Handle pin

Chrome-plated zinc alloy with NBR synthetic rubber O-ring.

Rod control

Chrome-plated zinc alloy.

Standard execution

European style stator.

  • CLCU-EU: lock with one combination. All locks have a couple of keys in nickel-plated brass and the same combination which can be opened with the same key removable at 180°.

Index to add to the above mentioned execution:

  • IP: executions with protection plug and packing ring with IP 65 protection class, according to EN 60529, with two zinc-plated setting screws, supplied.
CLC. - Latches for cabinets 
Accessories

Accessories on request

  • One pair of black technopolymer rod guides.
  • One pair of flat galvanised steel rods.
  • One pair of zinc-alloy connecting bars.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.