San - Antimicrobial
with or without rest in retracted position, steel
Body
Die-cast zinc alloy, epoxy resin coating, RAL 9005 black colour, matte finish.
Plunger
Zinc-plated steel.
Spring
AISI 301 stainless steel.
Lever
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- GN 416-S: without rest position and without lock of the lever.
- GN 416-L1: lock of the lever out of gear (protruding plunger) and rest position by rotating the lever anti-clockwise.
- GN 416-R1: lock of the lever out of gear (protruding plunger) and rest position by rotating the lever clockwise.
Features and applications
In GN 416 indexing plungers the plunger is protruding when out of gear. By pulling the lever axially the plunger is retracted. For optimal positioning of the plunger of GN 416 indexing plungers use positioning flanges GN 416.1.