CFM-TR-G Hinges for mounting on glass or panels

SUPER-Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish.

Flat washer

A4 UNI 6593-MT stainless steel.

Step washer

NBR rubber, hardness 70 Shore A.

Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

Rotating pin

AISI 303 stainless steel.

Standard execution

Frame side: pass-through holes for countersunk head screws.

Panel side: pass-through hole for round head square neck bolts according to UNI 5732 (choose the correct screw length depending on the thickness of the glass or of the panel).

General information

Rotation angle (approximate value)

Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFM-TR-G - Hinges for mounting on glass or panels 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFM-TR-G - Hinges for mounting on glass or panelsCFM-TR-G - Hinges for mounting on glass or panelsCFM-TR-G - Hinges for mounting on glass or panels
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFM-TR-G-B.40-SH-530075042025004201000
CFM-TR-G-B.50-SH-6270104048035004801000
CFM-TR-G-B.60-SH-6250120037050003702500

The maximum operating load values of the different hinges shown in the tables are merely indicative. They are the result of tests carried out in our laboratories at controlled temperature and humidity (23°C - 50% RH), under specific conditions of use and for a limited period of time. In any case, it is advisable to verify correct operation during installation of the structure.

Instructions of use

Assembly instructions on glass or panels

  • Drill a hole Ø 10.5 +0.2 in the glass or in the panel (min. thickness 4 mm).
  • Place the hinge frontally centring the matching part (d3) in the hole and insert the screw.
  • On the opposite side, insert the step washer, flat washer and tighten with a nut (Fig.1).

At least two hinges need to be mounted for correct operation.

CFM-TR-G - Hinges for mounting on glass or panels 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT