FC-M12x1 Connector cable M12x1

For CFSQ, CFSW, EBR-SWM and EBR-SWB

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Polyamide based (PA) technopolymer connector with housing and contact holder.

  • FC-M12x1-P4: 4 pole M12x1 female axial connector. Cable with sheath in PVC CEI 2022, black colour. Nickel-plated brass nut.
  • FC-M12x1-P8: 8 pole M12x1 female axial connector. Cable with sheath in PVC, black colour, UL/CSA STYLE type. AISI 316 stainless steel nut.
ConnectorFC-M12x1-P4FC-M-12x1-P8
Conductors cross-section4x0.34mm28x0.33mm2
Maximum applicable voltage250V30V
Maximum current4A2A
Isolation resistance≥100MΩ 500VDC≥100MΩ 500VDC
Working temperature-25°C, +70°C-15°C, +70°C
Protection classIP67 *IP67 *

* With the connector properly screwed

General information

Compatibility

Electromechanical products with 4 and 8 pole male connector output.

  • Hinges with built-in safety switch CFSQ.
  • Hinges with built-in safety multiple switch CFSW.
  • Handle with monostable electrical switch EBR-SWM.
  • Handle with bistable electrical switch EBR-SWB.
Other executions

Special executions on request

Extensions with cables in different lengths.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT