SELF-SANITISATION AGAINST BACTERIA AND FUNGI
ME. Balanced crank handles
Duroplast
Material
Reinforced phenolic based (PF) Duroplast. Polyamide based (PA) technopolymer for ME.95, black colour, glossy finish.
Balancing by means of an incorporated counterweight.
Front plate
Matte anodised aluminium (ELESA original design).
Standard execution
Black-oxide steel boss, H7 reamed hole.
Reamed hole provided with centres already drilled for pinning to shaft. Use pins with smaller diameter than the one of the already drilled hole to avoid local stress.
Revolving handle I.301+x in Duroplast.