Soft polyurethane coating
Covering
Soft mould-on polyurethane, hardness 75 Shore A.
Wheel centre body
Pressure die-cast aluminium.
Rolling action
Hub with ball bearings.
Ideal solution for heavy loads and continuous moving.
Fixed plate bracket
Yellow zinc-plated steel sheet. The bracket is designed to withstand loads up to 7000N.
It ensures capacities that make it suitable for heavy industrial applications.
Turning plate bracket
Yellow zinc-plated steel sheet. The bracket is designed to withstand loads up to 7000N. It ensures capacities that make it suitable for heavy industrial applications.
It consists of (see Fig.1):
- fitting plate: yellow zinc-plated steel sheet;
- fork: yellow zinc-plated steel sheet;
- ball race ring: yellow zinc-plated steel sheet;
- central pin: class 8.8 steel screw and steel nut;
- rotation system: dual grease-lubricated ball race;
- dust seal: RAL 7015 dark grey technopolymer.
Brake
Front brake (RE.F2-100) or rear brake (RE.F2-125-160-200) dual-effect with simultaneous locking of wheel and bracket.
The brake is simple and effective to use: it is actuated and released by a simple action from the top downward at the tip of two separate pedals, thus ensuring the utmost manoeuvring comfort.
On wheels with a rear brake, the braking efficacy may be adjusted with a socket head screw M8.
Standard executions
- PSL-H: fixed plate bracket, without brake.
- SSL-H: turning plate bracket, without brake.
- SSF-H: turning plate bracket, with brake.
Applications
Excellent rolling resistance and elasticity features, high wear and tearing resistance.
For further information see wheel technical data sheet RE.F2.