San - Antimicrobial
FHV Ball valve
for flexible coolant hoses, technopolymer
Material
Acetal-based technopolymer (POM), blue and orange.
Features
Indicated when the flow needs to be separated or interrupted within the system.
Fitting to be implemented by means of snap coupling (Fig.1) with modular tubes FHT.
Chemical compatibility
Material resistant to detergents, lubricants and oils, avoid contact with strong acids and bases.
To use fluids other than those listed, contact Elesa’s technical department.
In any case we suggest to verify the suitability of the product under the actual working conditions.
Special executions on request
Valve made from raw materials suitable for contact with food (FDA CFR.21 and EU 10/2011).
Accessories on request
Pliers to assemble the components.