San - Antimicrobial
MH. Labels with marks and symbols
for oil plugs, aluminium
Material
Matte anodised aluminium.
Self-adhesive back for sticking to the plain surface of the plug head.
Standardized graphic symbols
- MH-N: plain surface, without symbols.
- MH-C: with graphic symbol "fill" according to DIN regulations.
- MH-S: with graphic symbol "drain" according to DIN regulations.
Maximum continuous working temperature
100°C.
Applications
The plates with graphic symbols for oil plugs are suitable for the application on plugs typeᅠTN.,ᅠTNR,ᅠTN-EX,ᅠTCR.,ᅠTCD.,ᅠTSD.ᅠandᅠTSR.