RH-UG Bridge handles

Rectangular cross section, technopolymer and aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, semi-matte finish.

Standard executions

  • RHUG-03: back mounting, zinc-plated steel tapped bosses.
  • RHUG-04: front mounting, pass-through holes for stainless steel cylindrical-head screws with hexagon socket and zinc-plated self-locking nuts, included in the supply.

Colour index:

  • 01: anodised aluminium tube, shaped, natural colour, matte finish.
  • 04: anodised aluminium tube, shaped, black colour, matte finish.
General information

Features and applications

RH-UG series handles can be used in many different applications.

RH-UG series handles adapt well to use on a 19" rack and instruments in general.

HE = height unit of the front panel: 1 HE = 44.45 mm = 1 6/8".

Other executions

Special executions on request

Different lengths.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.