Technopolymer
Standard executions
- M.443-CH: glass-fibre reinforced polyamide based (PA) technopolymer, black, orange, grey, red and green colours, matte finish.
Pass-through holes for cylindrical-head screws with hexagon socket.
- M.443-N-CH: glass-fibre reinforced polypropylene based (PP) technopolymer, black colour.
Pass-through holes for cylindrical-head screws with hexagon socket.
- M.443-SH: glass-fibre reinforced polyamide based (PA) technopolymer, black colour.
Pass-through holes for countersunk head screws.
- M.443-EH: glass-fibre reinforced polyamide based (PA) technopolymer, black colour.
Pass-through holes for cylindrical-head screws with hexagon socket, hexagonal-head screws or standard lock nuts.
Technical data
Tensile stress and impact strength: F1, F2, L1 and L2 values reported in the table are the result of breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.