156551 BEL-AP-SST-20

This product is also available in other variants. See all
Prodotti con inserti metallici o integrali in acciaio inossidabile
 
Prodotti con inserti metallici o integrali in acciaio inossidabile
Code
156551
Description
BEL-AP-SST-20
D
20
d2
17
d3
1.8
L
1.2
l1
3.2
Weight (in g)
3
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.