156401 BEL-AD-AN-17-K-30

This product is also available in other variants. See all
 
Code
156401
Description
BEL-AD-AN-17-K-30
D
17
d1
13
d2
12
d3
M 3
L
13
l1
14.5
h
5
Weight (in g)
6
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT