Threaded connection male or female, aluminium and brass
Material
Stud, threaded sleeve and tightening ring nuts in nickel-plated brass.
Air fitting in blue anodised aluminium.
Standard executions
- VPB-F: with female threaded connection and straight air fitting.
- VPB-F-L: with female threaded connection and L-shaped air fitting.
- VPB-M: with male threaded connection and straight air fitting.
- VPB-M-L: with male threaded connection and L-shaped air fitting.
Features
The VPB vacuum cup suspensions are threaded bushings, with tightening ring nuts for height adjustment and for mounting them on the automation.
The threaded connection is used for fixing the vacuum cup with support; on the opposite side there is the air fitting for connecting of the air suction hose.
Compatible with 6x8 diameter plastic hose.