VVK Round Flat vacuum cups

Diameter 80 mm, with or without support, rubber

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Vacuum cup in oil-proof rubber (NBR), natural (NR), or silicone (VMQ).

Support in anodised aluminium.

Standard executions

  • VVK-A: oil-proof rubber, without support.
  • VVK-N: natural rubber, without support.
  • VVK-S: silicone rubber, without support.
  • VVK-T-A: oil-proof rubber, with support.
  • VVK-T-N: natural rubber, with support.
  • VVK-T-S: silicone rubber, with support.
General information

Features

They have a particularly flexible lip that enables them to adapt to flat (smooth or rough), concave and convex surfaces, even very thin ones.

The presence of the grooves on the surface of the vacuum cup allows for superior grip and a more effective grip on the object to be manipulated.

Applications

They are specifically used in the ceramic sector in particular for handling tiles with smooth or shaped surfaces; however, they can also be used with different surfaces such as glass, marble and concrete.

See Technical Data for vacuum cups .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.